text.skipToContent text.skipToNavigation

Catalog No. : S355E

Description:  1G KIT GRY BOX MIUXDC TR/WR GFCI

UPC: 42269006843

1 Gang Power Kit, Gray, 3-Hole Box, Metal Extra Duty While-In-Use Universal Cover, Tamper and Weather Resistant GFCI, Clamshell
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Weatherproof boxes

Specifications

Number Of Outlet

2

Material

Zinc alloy

Color

Gray

Cubic Capacity

19 cu in

Knockouts

0

Classifications

Brand Name

Red Dot

Documents/Support Tools

Instruction Sheet

Click here