Catalog No. : S340BRE-R
Description: RECT BLANK COVER BRONZE
UPC: 42269005549
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Steel |
|
Shape |
Rectangular |
|
Number Of Outlet |
0 |
|
Color |
Bronze |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
Dimensions
|
Size |
4.70 Inches x 2.95 Inches x 0.28 Inches |
|
Length |
119.38 mm |
|
Width |
74.93 mm |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Colour |
Other |
|
With screws |
N |