Catalog No. : S321E
Description: 1-G WP VERT SW CVR W/ SW SLR
UPC: 42269653436
Accent lighting fixture for highlighting outdoor signs and architectural details
- Clean lines and precision manufacturing result in a fixture that will enhance any application.
- Positive-locking mounting arm keeps fixture in aimed position to reduce costly callbacks.
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Die Cast Aluminum |
|
Finish |
Silver |
|
Color |
Silver |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
CSA C22.2 No. 18.1-13 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 18685 | 441302 | N/A | N/A | N/A |
|
Length |
4.71 inch |
|
Width |
2.96 inch |
|
Depth |
1.24 inch |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |