text.skipToContent text.skipToNavigation

Catalog No. : S312WHE

Description:  1G KIT WHT 3HBX UCVR TR/WR RECPT

UPC: 42269006904

1 Gang Power Kit, White, 3-Hole Box, Universal Cover, Tamper and Weather Resistant Receptacle, Shrinkwrap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outlet box

Specifications

Number Of Outlet

2

Material

Zinc alloy

Color

White

Cable Entry

Threaded Hubs

Cubic Capacity

19 cu in

Knockouts

0

Classifications

Brand Name

Red Dot

Dimensions

Size

4.565 Inches x 2.815 Inches x 2 Inches

Compliance and Certifications

REACH REACH 253 Compliant