Catalog No. : S310E
Description:
UPC:
Descriptors
|
Category |
Electrical box covers |
|
Application |
Raintight with cover closed and when used with appropriate RedDot boxes |
Specifications
|
Material |
Zinc |
|
Color |
Silver |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
CSA 18685 |
|
Length |
72.2122 mm |
|
Width |
115.8748 mm |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Colour |
Other |
|
With screws |
N |