Catalog No. : S309E
Description:
UPC:
1-Gang Weatherproof Vertical Mount Duplex Receptacle Box Cover, Material Zinc, Color Silver
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Zinc |
|
Color |
Silver |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
CSA 18685 |
ETIM Classification
ETIM
EC002656 Cover for box/housing for built-in mounting in the wall/ceiling
|
Length |
115.8748 mm |
|
Width |
71.4248 mm |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Colour |
Other |
|
With screws |
N |