text.skipToContent text.skipToNavigation

Catalog No. : S309BRE

Description:  DUPLEX RECPT COVER VERTICAL BRONZE

UPC: 42269653412

RedDot universal flip-lid weatherproof covers save you time and money by reducing the number of items you have to inventory to complete a job.

1-Gang Weatherproof Vertical Mount Duplex Receptacle Box Cover - Bronze
View More View Less
For more info visit:  electrification.us.abb.com
  • Keyhole openings on back enable easy installation on an existing outlet.
  • Lockable for security when not in us.

Descriptors

Category

Electrical box covers

Specifications

Material

Zinc

Color

Bronze

Knockouts

Yes

Classifications

Brand Name

Red Dot

Standard

CSA 18685

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 18685 441302 N/A N/A N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

115.8748 mm

Width

71.4248 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Colour

Other

With screws

N