text.skipToContent text.skipToNavigation

Catalog No. : S305WHE

Description:  GFCI RECPT COVER HORIZONTAL WHITE

UPC: 42269653290

RedDot universal flip-lid weatherproof covers save you time and money by reducing the number of items you have to inventory to complete a job.

1, ColorGang Weatherproof Horizontal Mount GFCI Receptacle Box Cover, Color White
View More View Less
For more info visit:  electrification.us.abb.com
  • Keyhole openings on back enable easy installation on an existing outlet.
  • Lockable for security when not in us.

Descriptors

Category

Electrical box covers

Application

Raintight with cover closed and when used with appropriate RedDot boxes

Specifications

Material

Zinc alloy

Color

White

Knockouts

Yes

Classifications

Brand Name

Red Dot

Standard

CSA 18685

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 18685 441302 N/A N/A N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

72.2122 mm

Width

115.8748 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Colour

White

With screws

N