Catalog No. : S2NY-096-0-C
Description: CABLE TIE BLK STRAPPING .28X100FT R
UPC: 728494098241
Descriptors
|
Category |
Plastic straps |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Rap |
|
Sub Brand |
Catamount |
Dimensions
|
Length |
100 ft , 30.48 m |
|
Width |
0.284 in , 7.21 mm |
|
Thickness |
0.31 in , 0.78 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Width |
7.21 mm |
|
Width |
0.284 inch |
|
Material |
Plastic |
|
Material quality |
Other |
|
Colour |
Black |
|
Model |
With perforation |
|
Direction of punch holes |
Lengthwise |
|
Perforation |
Round |
|
Perforation diameter |
2.43 mm |
Documents/Support Tools
|
Sales Drawing |