text.skipToContent text.skipToNavigation

Catalog No. : S289PLN

Description:  5 INCH X 3 INCH INTERMEDIATE SPACER

UPC: 34481004578

5 x 3 Inches Duct Spacer, High Impact Polystyrene Snap-Loc Intermediate Spacer For Use With Nonmetallic Ducts
View More View Less
For more info visit:  electrification.us.abb.com
  • Side dovetail rail and groove design allows for side-by-side interchangeability of conduit spacer sizes while maintaining horizontal stability.
  • Locking keyways incorporated into intermediate spacers eliminate the need for costly top spacers in each size. The locking key ways provide for the use of a beaded strap that helps secure the top section of conduit.
  • 1" and 2" Snap-Loc® Reducers allow fixturing of 1" or 2" conduit inside larger spacers.
  • The Snap-Loc® Rebar Holder helps provide stabilization on large banks of spacers.

Descriptors

Category

Wiring duct fitting and accessories

Type

Intermediate Spacer

Special Features

Side dovetail rail and groove design allows for side by side interchangeability of conduit spacer sizes while maintaining horizontal stability. Locking keyways incorporated into intermediate spacers eliminate the need for costly top spacers in each size. They provide for the use of a beaded strap that helps secure the top section of conduit. 1 and 2 inches Snap Loc reducers allow fixturing of 1 or 2 inches conduit inside larger spacers. The Snap Loc rebar holder helps provide stabilization on large banks of spacers.

Application

Concrete-Encased, Direct-Burial Note: Purchaser is responsible for installation design and determination of the appropriateness of the product for any specific application.

Specifications

Material

Polystyrene

Color

Black

Classifications

Brand Name

Carlon

Dimensions

Size

5 x 3 inches

Width

8.57 inches

Length

8.690 inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here