Catalog No. : S288PHN
Description: 5 INCH X 1-1/2 INCH BASE SPACER
UPC: 34481004363
- Side dovetail rail and groove design allows for side-by-side interchangeability of conduit spacer sizes while maintaining horizontal stability.
- Locking keyways incorporated into intermediate spacers eliminate the need for costly top spacers in each size. The locking key ways provide for the use of a beaded strap that helps secure the top section of conduit.
- 1" and 2" Snap-Loc® Reducers allow fixturing of 1" or 2" conduit inside larger spacers.
- The Snap-Loc® Rebar Holder helps provide stabilization on large banks of spacers.
Descriptors
|
Category |
Wiring duct fitting and accessories |
|
Type |
Base Spacer |
|
Special Features |
Side dovetail rail and groove design allows for side by side interchangeability of conduit spacer sizes while maintaining horizontal stability. Locking keyways incorporated into intermediate spacers eliminate the need for costly top spacers in each size. They provide for the use of a beaded strap that helps secure the top section of conduit. 1 and 2 inches Snap Loc reducers allow fixturing of 1 or 2 inches conduit inside larger spacers. The Snap Loc rebar holder helps provide stabilization on large banks of spacers. |
|
Application |
Concrete-Encased, Direct-Burial Note: Purchaser is responsible for installation design and determination of the appropriateness of the product for any specific application. |
Specifications
|
Material |
Polystyrene |
|
Color |
Black |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
5 x 1-1/2 Inches |
|
Width |
5.84 inches |
|
Length |
7.190 inches |
Documents/Support Tools
|
Sales Drawing |