Catalog No. : S287J
Description: 2 INCH SNAP-LOC REDUCER
UPC: 34481004653
- Snap secures Snap-Loc Reducer onto Snap-Loc and Snap-N-Stac Spacers
- Clip secures conduit to Snap-Loc Reducer
- 1 inch Reducer is compatible with all spacer sizes
- 2 inches Reducer is compatible with all spacer sizes 3 inches and larger
Descriptors
|
Category |
Wiring duct fitting and accessories |
|
Type |
Reducer Spacer |
|
Special Features |
Snap secures Snap-Loc Reducer onto Snap-Loc and Snap-N-Stac Spacers, Clip secures conduit to Snap-Loc Reducer, 1 inch Reducer is compatible with all spacer sizes, 2 inches Reducer is compatible with all spacer sizes 3 inches and larger |
|
Application |
Used on wiring ducts & conduit |
Specifications
|
Material |
Styrene |
|
Color |
Black |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
2 Inches |
|
Depth |
3.26 in |
|
Length |
3.26 inches |
|
Thickness |
0.75 in |
Documents/Support Tools
|
Sales Drawing |