text.skipToContent text.skipToNavigation

Alternate Catalog No. : S256 24

Catalog No. : S25624

Description:  HS CANT CHNL BRKT 24IN STL

UPC: 616013274811

Bracket, Cantilever Half-Slot Channel, Length 24 Inches, Height 3-1/2 Inches, Design Load 250 Pounds, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

1

Classifications

Brand Name

Superstrut

Dimensions

Length

24 in

Height

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here