Catalog No. : S256-8HDGC
Description: HS CANT CHNL BRKT 8IN HDG STL
UPC: 786210098302
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fixture brackets |
|
Special Features |
Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately |
|
Application |
When installed in inverted position reduce load rating 40%. |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
|
Model |
Wall bracket |
|
Angle |
90-90 ° |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
|
Surface protection |
Hot-dip galvanized |