text.skipToContent text.skipToNavigation

Catalog No. : S256-6HDGC

Description:  HS CANT CHNL BRKT 6IN HDG STL

UPC: 786210087313

Made or assembled in Canada.

Bracket, Cantilever Half-Slot Channel, Length 6 Inches, Height 3-1/2 Inches, Design Load 1,000 Pounds, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

1

Classifications

Brand Name

Superstrut

Dimensions

Length

6 in

Height

3-1/2 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here