Catalog No. : S256-14HDGC
Description: HS CANT CHNL BRKT 14IN HDG STL
UPC: 786210098777
Made or assembled in Canada.
Bracket, Cantilever Half-Slot Channel, Length 14Inches, Height 3-1/2 Inches, Design Load 300 Pounds, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fixture brackets |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
1 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
14 in |
|
Height |
3-1/2 in |
ETIM Classification
ETIM
EC000022 Bracket for cable support system
|
Model |
Wall bracket |
|
Angle |
90-90 ° |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
|
Surface protection |
Hot-dip galvanized |