text.skipToContent text.skipToNavigation

Alternate Catalog No. : S251 36HDG

Catalog No. : S25136HDG

Description:  CANT BK-BK CHNL BRKT LEN 36IN HDG

UPC: 616013026014

Bracket, Back to Back Cantilever Channel, Length 36 Inches, Height 6-1/4 Inches, Design Load 500 Pounds, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

36 in

Height

6-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here