Catalog No. : S25118-G
Description: PVC CTD 18IN STEEL BRACKET GRAY
UPC: 704508030452
PVC Coated 18 Inch Steel Bracket, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fixture brackets |
|
Application |
Bracing for Channel Strut |
Specifications
|
Material |
Steel |
|
Finish |
Goldgalvanized |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
18 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
Material |
Steel |
|
Stainless steel, pickled |
N |