text.skipToContent text.skipToNavigation

Alternate Catalog No. : S251 12

Catalog No. : S25112

Description:  CANT BK-BK CHNL BRKT LEN 12IN STL

UPC: 616013273258

Bracket, Back to Back Cantilever Channel, Length 12 Inches, Height 6-1/4 Inches, Design Load 1,650 Pounds, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

12 in

Height

6-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here