Catalog No. : S251-8HDGC
Description: CANT BK-BK CHNL BRKT LEN 8IN HDG
UPC: 786210098951
Made or assembled in Canada.
Cantilever Bracket, Strut Section Made From Half Slot Back To Back Channel, 8 Inch, Hot Dipped Galvanized. Plate Length Is 6-1/4 Inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fixture brackets |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
8 in |
|
Height |
4-5/8 in |
ETIM Classification
ETIM
EC000022 Bracket for cable support system
|
Model |
Wall bracket |
|
Angle |
90-90 ° |
|
Material |
Steel |
|
Stainless steel, pickled |
N |