Catalog No. : S251-38HDGC
Description: CANT BK-BK CHNL BRKT LEN 38IN HDG
UPC: 786210099026
Made or assembled in Canada.
Bracket. Strut Bracket. Back to Back Channel 38-1/2 Inch Length X 6-1/4 Inch, 2-Hole Plate. Height X 1-5/8 Inch Width. Design Load 500 pounds. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fixture brackets |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
38 in |
|
Height |
6-1/4 in |
ETIM Classification
ETIM
EC000022 Bracket for cable support system
|
Model |
Wall bracket |
|
Angle |
90-90 ° |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
|
Surface protection |
Hot-dip galvanized |