text.skipToContent text.skipToNavigation

Catalog No. : S251-36SS6C

Description:  CANT BK-BK CHNL BRKT LEN36IN 316SS

UPC: 616013119105

Made or assembled in Canada.

Bracket, Back to Back Cantilever Channel, Length 36 Inches, Height 6-1/4 Inches, Design Load 500 Pounds, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Stainless Steel

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

36 in

Height

6-1/4 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Stainless steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here