text.skipToContent text.skipToNavigation

Catalog No. : S251-14HDGC

Description:  CANT BK-BK CHNL BRKT LEN 14IN HDG

UPC: 786210098968

Made or assembled in Canada.

Bracket, Back to Back Cantilever Channel, Length 14 Inches, Height 6-1/4 Inches, Design Load 1,050 Pounds, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

14 in

Height

6-1/4 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized