text.skipToContent text.skipToNavigation

Alternate Catalog No. : S250 6SS

Catalog No. : S2506SS

Description:  CANT HS CHNL BRKT LEN 6IN STN-STL

UPC: 616013014578

Bracket, Cantilever Half-Slot Channel, Length 6 Inches, Height 4-5/8 Inches, Design Load 1,500 Pounds, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Electrical fixture brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here