text.skipToContent text.skipToNavigation

Alternate Catalog No. : S250 24EG

Catalog No. : S25024EG

Description:  CANT HS CHNL BRKT LEN 24IN EG STL

UPC: 616013114728

Bracket, Cantilever Half-Slot Channel, Length 24 Inches, Height 4-5/8 Inches, Design Load 400 Pounds, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

24 in

Height

4-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here