text.skipToContent text.skipToNavigation

Alternate Catalog No. : S250 18SS

Catalog No. : S25018SS

Description:  CANT HS CHNL BRKT LEN 18IN STN-STL

UPC: 616013056325

Bracket, Cantilever Half-Slot Channel, Length 18 Inches, Height 4-5/8 Inches, Design Load 550 Pounds, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Electrical fixture brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here