Alternate Catalog No. : S250 12
Catalog No. : S25012
Description: CANT HS CHNL BRKT LEN 12IN STL
UPC: 616013272978
Bracket, Cantilever Half-Slot Channel, Length 12 Inches, Height 4-5/8 Inches, Design Load 800 Pounds, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Electrical fixture brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
2 |
|
Bracket Type |
Channel Support |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
12 in |
|
Height |
4-5/8 in |
Documents/Support Tools
|
Sales Drawing |