text.skipToContent text.skipToNavigation

Catalog No. : S250-8HDGC

Description:  CANT SLOT CHNL BRKT LEN 8IN HDG STL

UPC: 786210098296

Made or assembled in Canada.

Bracket, Cantilever Slot Channel, Length 8 Inches, Height 4-5/8 Inches, Design Load 800 Pounds, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

May be installed inverted with no change in load ratings.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here