text.skipToContent text.skipToNavigation

Catalog No. : S250-12SS6C

Description:  CANT HS CHNL BRKT LEN 12IN 316SS

UPC: 626490193192

Made or assembled in Canada.

Bracket, Cantilever Half-Slot Channel, Length 12 Inches, Height 4-5/8 Inches, Design Load 800 Pounds, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Stainless Steel

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

12 in

Height

4-5/8 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Stainless steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here