Catalog No. : S249-8HDG
Description: HDG 8 1/2 CANTILEVER BKT
UPC: 786210561141
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fixture brackets |
|
Special Features |
Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately |
|
Application |
Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel. |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
|
Model |
Wall bracket |
|
Angle |
90-90 ° |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
|
Surface protection |
Hot-dip galvanized |