text.skipToContent text.skipToNavigation

Catalog No. : S249-32SS6

Description:  SS 32IN CANTILEVER BRACKET

UPC: 616013114568

Made or assembled in Canada.

Bracket, Cantilever Channel Support, Bracket Length 11-1/2 Inches, Hole to Hole 3-1/4 Inches, Channel Length 32-1/2 Inches, Design Load 750 Pounds, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Stainless Steel

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

32-1/2 in

Height

11-1/2 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Stainless steel

Stainless steel, pickled

N