Catalog No. : S249-14HDGE
Description: HEAVY DUTY BRACKET 14.5 IN EPOXY
UPC: 785055641155
Made or assembled in Canada.
Hot dip galvanized heavy duty bracket 14-1/2 in. epoxy
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fixture brackets |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
14-1/2 in |
|
Height |
9 in |
ETIM Classification
ETIM
EC000022 Bracket for cable support system
|
Model |
Wall bracket |
|
Angle |
90-90 ° |
|
Material |
Steel |
|
Stainless steel, pickled |
N |