text.skipToContent text.skipToNavigation

Catalog No. : S249-14GY

Description:  CANT CHNL SPRT BRKT 14IN GRAY STL

UPC: 786210196947

Made or assembled in Canada.

Bracket, Cantilever Channel Support, Bracket Length 9 Inches, Hole to Hole 3-1/4 Inches, Channel Length 14-1/2 Inches, Design Load 1325 Pounds, Gray Urethane Powder Coated Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

Grey Urethane Powder

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

14-1/2 in

Height

9 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N