text.skipToContent text.skipToNavigation

Catalog No. : S248HDGC

Description:  DOUBLE CHANNEL BRACKET

UPC: 786210104157

Made or assembled in Canada.

Bracket, Back to Back Channel Support, Height 7-1/2 Inches, Length 4-3/4 Inches, Width 1-5/8 Inches, Hot-Dip Galvanized Steel, For use with A1200 and A1400 Series Channel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Length

4-3/4 in

Height

7-1/2 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here