text.skipToContent text.skipToNavigation

Catalog No. : S247GY

Description:  BRACKET EPOXY GREY

UPC: 786210101484

Made or assembled in Canada.

Bracket, Channel Support, Height 5-7/8 Inches, Length 4-3/4 Inches, Width 1-5/8 Inches, Gray Epoxy Coated Steel, For use with A1200, A1400, B1202, and B1402 Series Channel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

Grey Urethane Powder

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Length

4-3/4 in

Height

5-7/8 in

Documents/Support Tools

Sales Drawing

Click here