text.skipToContent text.skipToNavigation

Catalog No. : S247

Description:  CHNL SPRT BRKT HT5-7/8 LEN4-3/4 STL

UPC: 616013272459

Bracket, Channel Support, Height 5-7/8 Inches, Length 4-3/4 Inches, Width 1-5/8 Inches, Steel, For use with A1200, A1400, B1202, and B1402 Series Channel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Electrical fixture brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

4

Bracket Type

Channel Support

Classifications

Brand Name

Superstrut

Dimensions

Height

5-7/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here