text.skipToContent text.skipToNavigation

Catalog No. : S236-TB

Description:  90 DEG BRKT HT 6IN LEN 20-1/2IN STL

UPC: 616013148440

Bracket, 90 Degree, Height 6 Inches, Length 20-1/2 Inches, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Design Uniform Load 1,000 Pounds (A1200 Series) 750 Pounds (A1400 Series), Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion resistance

Application

For use in metal framing applications

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

20-1/2 in

Width

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant