Catalog No. : S232-G1
Description: PVC CTD 2GNG CVR 2W 3PL STL GRY
UPC: 704508036577
PVC Coated Two Gang Cover, Surface, for Duplex Convenience Receptacle, Standard and 2 Wire, 3 Pole Grounding, Stamped Steel, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Steel |
|
Finish |
PVC Coated |
|
Number Of Outlet |
2 |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Shape |
Square |
|
Type of fastening |
Screwing |
|
Model |
Cover with socket outlet |
|
Colour |
Grey |
|
With connection cable |
N |