Catalog No. : S218
Description: 90 DEG BRKT HT 6IN LEN 14-1/2IN STL
UPC: 616013259337
Bracket, 90 Degree, Height 6 Inches, Length 14-1/2 Inches, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Design Uniform Load 650 Pounds (A1200 Series) 500 Pounds (A1400 Series), Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
14-1/2 in |
|
Width |
1-5/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000022 Bracket for cable support system
|
Model |
Wall bracket |
|
Angle |
90-90 ° |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
Documents/Support Tools
|
Sales Drawing |