text.skipToContent text.skipToNavigation

Catalog No. : S217SS6

Description:  90 DEG BRKT HT 6IN LEN 12.5IN 316SS

UPC: 616013107843

Made or assembled in Canada.

Bracket, 90 Degree, Height 6 Inches, Length 12-1/2 Inches, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Design Uniform Load 650 Pounds (A1200 Series) 500 Pounds (A1400 Series), Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Specifications

Material

Stainless Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

6

Classifications

Brand Name

Superstrut

Dimensions

Length

12-1/2 in

Height

6 In

Width

1-5/8 in

Thickness

1/4 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Stainless steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here