Catalog No. : S217
Description: 90 DEG BRKT HT 6IN LEN 12-1/2IN STL
UPC: 616013259313
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
6 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
12-1/2 in |
|
Height |
6 In |
|
Width |
1-5/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Wall bracket |
|
Angle |
90-90 ° |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
Documents/Support Tools
|
Sales Drawing |