Catalog No. : S213E-15R
Description: COVER ROUND 3-HOLE SILVER
UPC: 42269007086
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Die Cast Aluminum |
|
Shape |
Round |
|
Color |
Silver |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E51152 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 703005 | 441302 | N/A | 2500001194_2015-11-03 | N/A |
| UL | E51152 | N/A | N/A | N/A | N/A |
|
Diameter |
104.775 mm |
|
Shape |
Round |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Other |
|
Colour |
Other |
|
With screws |
Y |
|
Sealable |
Y |
Documents/Support Tools
|
Sales Drawing |