Catalog No. : S212WHE-RL
Description: 2 LAMP RND BOX KIT WHITE TRAD
UPC: 42269009295
Round Standard LampHolder Cover, Diameter 4-1/8 Inches, Hub Size 1/2 Inch, White, Aluminum, Two Tapped Holes, with Gasket, Screws, and Plugs
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Outdoor lighting accessories |
Specifications
|
Material |
Die Cast Aluminum |
|
Color |
White |
Classifications
|
Brand Name |
Red Dot |
ETIM Classification
ETIM
EC002656 Cover for box/housing for built-in mounting in the wall/ceiling
|
Diameter |
104.775 mm |
|
Shape |
Round |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Other |
|
Colour |
White |
|
With screws |
Y |
|
Sealable |
Y |