text.skipToContent text.skipToNavigation

Catalog No. : S212G

Description:  2 LAMP RND BOX KIT SILV TRAD W/GASK

UPC: 42269006928

Kit, Two LampHolder Round Box, Volume 16 Cubic Inches, Diameter 4-1/8 Inches, Hub Size 1/2 Inch, Silver, Aluminum, One Tapped Hole, with Gasket, Screws, and Plugs
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Flood light

Specifications

Color

Silver

Number Of Lamps

2

Shape

Round

Classifications

Brand Name

Red Dot