Catalog No. : S211BRE
Description: 1 HOLE OUTDOOR ROUND COVER BRONZE
UPC: 42269652354
Two applications: To install an outdoor lampholder or to serve as a junction box.
- Three-hole cover is supplied with a 1/2" closure plug.
- Supplied with sealing gasket and cover screw.
Descriptors
|
Category |
Outdoor lighting accessories |
|
Special Features |
Use proper weatherproof cover |
|
Application |
To install an outdoor lampholder or to serve as a junction box |
Specifications
|
Material |
Stamped Aluminum |
|
Color |
Bronze |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E51152 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 703005 | 441302 | N/A | 2500001194_2015-11-03 | N/A |
| UL | E51152 | N/A | IFFX | N/A | N/A |
|
Diameter |
104.775 mm |
|
Shape |
Round |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Other |
|
Colour |
Other |
|
With screws |
Y |
|
Sealable |
Y |