text.skipToContent text.skipToNavigation

Catalog No. : S203BRE

Description:  1-GANG RECT LMPHDR CVR BRZ AL

UPC: 42269652293

Single Gang Standard Lampholder Cover, Length 4-1/2 Inches, Width 2-13/16 Inches,Hole Size 1/2 Inch, Bronze, Aluminum, Three Hole Device Mount
View More View Less
For more info visit:  electrification.us.abb.com
  • Die Cast construction and industrial design combine to product a rugged protective enclosure for devices.
  • Clean cover edges provide good gasket sealing.
  • Precision cast and machined surfaces permit safer wire pulling.
  • Convenient mounting lugs for a variety of mounting methods and securely fastened mounting plates reduce costly call backs.

Descriptors

Category

Landscape lighting

Specifications

Fixture Material

Die Cast Aluminum

Color

Bronze

Classifications

Brand Name

Red Dot

Standard

UL E51152, CSA 703005

Dimensions

Length

4-1/2 in

Width

2-13/16 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 703005 441302 N/A 2500001194_2015-11-03 N/A
UL E51152 N/A N/A N/A N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

114.3 mm

Width

71.4248 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N