Catalog No. : S202-6HDG
Description: CROSS MEMBER LEN 6IN HDG STL
UPC: 786210562216
Made or assembled in Canada.
Cross Member, Total Length 6 Inches, Length to Rod Holes 5 Inches, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
6 in |
ETIM Classification
ETIM
EC000022 Bracket for cable support system
|
Model |
Wall bracket |
|
Angle |
90-90 ° |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
|
Surface protection |
Hot-dip galvanized |