Catalog No. : S201WHE
Description:
UPC:
1/2 in. 1-Hole Rectangular Lampholder Cover - White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Zinc |
|
Shape |
Rectangular |
|
Color |
White |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
Dimensions
|
Size |
4.61 Inches x 2.85 Inches |
ETIM Classification
ETIM
EC002656 Cover for box/housing for built-in mounting in the wall/ceiling
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Other |
|
Halogen free |
Y |
|
Colour |
White |
|
With screws |
N |