text.skipToContent text.skipToNavigation

Alternate Catalog No. : S201L 20

Catalog No. : S201L20

Description:  LH 90DEG BRKT LEN 20IN STL

UPC: 616013257432

Bracket, Left Hand 90 Degree, Height 5-7/16 Inches, Length 20 Inches, Width 1-5/8 Inches, Design Uniform Load 250 Pounds (A1200) 200 Pounds (A1400), Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

20 in

Height

5-7/16 in

Width

1-5/8 in

Documents/Support Tools

Sales Drawing

Click here