Catalog No. : S201E
Description: 1 HOLE RECT COVER SILVER
UPC: 42269652262
- Die Cast construction and industrial design combine to product a rugged protective enclosure for devices
- Clean cover edges provide good gasket sealing
- Precision cast and machined surfaces permit safer wire pulling
- Convenient mounting lugs for a variety of mounting methods and securely fastened mounting plates reduce costly call backs
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Die Cast Aluminum |
|
Shape |
Rectangular |
|
Color |
Silver |
Classifications
|
Brand Name |
Red Dot |
Dimensions
|
Size |
4.61 Inches x 2.85 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 703005 | 441302 | N/A | 2500001194_2015-11-03 | N/A |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Other |
|
Halogen free |
Y |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |